IESNA:LM-63-2002
[TEST]P1388990
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-9)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA2D-927-U-T3BC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1200mA 2xLight Square PACKAGE 90CRI 2700K FIXTURE w/ TYPE III ANGLED BACKLIGHT CONTROL
[LAMP] (28) 2700K CCT, 90 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.89A 107.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]90
[_SEARCH_COLORTEMP]2700K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]6911.5
TILT=NONE
28 -1 1 38 22 1 1 1.0000 0.5000 0.0000
1.000 1 107.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 64 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 60 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
47.5 56.6 78.5 149.7 401.7 682.9 942.2 1110.2 1276.4 1490.0 1762.1 2043.3 2434.1 2802.9 3113.4 3374.5 3615.5 3851.1 
4101.2 4431.8 4813.4 5173.1 5266.3 5111.0 4851.7 4555.9 4329.5 4139.6 3420.1 2231.4 1068.2 516.8 273.9 111.4 63.9 
34.7 20.1 0.0 
47.5 58.4 78.5 146.1 372.5 672.0 914.8 1097.4 1276.4 1488.2 1734.7 2050.6 2421.3 2755.5 3071.4 3330.7 3569.9 3794.5 
4050.1 4369.7 4765.9 5134.8 5262.6 5107.4 4831.7 4546.8 4309.4 4110.4 3425.6 2236.9 1090.1 516.8 275.7 107.7 62.1 
32.9 20.1 0.0 
47.5 56.6 74.9 142.4 341.5 619.0 896.6 1082.8 1261.8 1466.3 1711.0 2021.4 2342.8 2677.0 2952.7 3148.1 3345.3 3586.3 
3862.0 4187.1 4636.3 5153.0 5399.6 5299.1 4972.3 4647.2 4426.3 4245.5 3626.5 2463.3 1265.4 584.3 277.6 104.1 65.7 
36.5 21.9 0.0 
47.5 56.6 71.2 122.3 294.0 560.6 810.8 1029.9 1218.0 1418.8 1654.4 1939.2 2236.9 2532.7 2782.9 2991.0 3131.6 3343.4 
3637.4 4006.3 4521.2 5058.1 5481.7 5503.6 5220.6 4840.8 4590.6 4424.5 3884.0 2908.9 1630.6 741.4 326.9 118.7 65.7 
42.0 27.4 0.0 
47.5 56.6 69.4 104.1 213.6 434.6 686.6 938.6 1143.1 1336.6 1553.9 1824.2 2109.1 2414.0 2671.5 2894.2 3049.5 3173.6 3358.1 
3661.2 4137.8 4804.3 5434.2 5664.3 5450.7 5065.4 4824.4 4658.2 4139.6 3407.4 2194.9 998.8 447.4 166.2 74.9 51.1 
36.5 0.0 
47.5 54.8 65.7 85.8 146.1 283.0 513.1 739.5 991.5 1201.5 1400.6 1627.0 1884.5 2138.3 2432.3 2667.8 2855.9 2994.7 3096.9 
3275.9 3557.1 4064.7 4857.2 5490.9 5655.2 5275.4 5005.1 4802.4 4340.5 3692.2 2790.2 1648.9 829.0 325.0 115.0 67.6 
49.3 0.0 
47.5 54.8 60.3 73.0 98.6 158.9 275.7 465.6 673.8 903.9 1126.7 1367.7 1575.9 1802.3 2048.8 2300.8 2516.3 2713.5 2861.4 
3012.9 3202.8 3502.3 3980.7 4714.8 5448.9 5704.5 5549.3 5348.4 4634.4 3847.4 3073.2 2459.7 1561.3 737.7 299.5 
96.8 65.7 0.0 
47.5 53.0 58.4 67.6 84.0 113.2 188.1 310.4 494.9 688.4 905.7 1132.1 1353.1 1575.9 1795.0 2043.3 2258.8 2479.7 2664.2 2850.4 
3042.2 3294.1 3679.4 4249.2 5041.7 5629.6 5744.7 5680.8 5061.7 4177.9 3314.2 2645.9 1906.4 1071.9 449.2 126.0 
74.9 0.0 
47.5 51.1 56.6 63.9 73.0 89.5 126.0 184.4 297.6 452.9 637.3 832.7 1048.1 1265.4 1493.7 1723.8 1944.7 2173.0 2390.3 2600.3 
2821.2 3082.3 3427.4 3878.5 4461.0 5185.9 5518.2 5620.5 5478.1 4815.2 3904.0 3005.6 2134.6 1391.4 617.2 204.5 
85.8 0.0 
47.5 51.1 53.0 56.6 58.4 63.9 69.4 80.3 95.0 120.5 162.5 224.6 310.4 432.8 575.2 734.1 905.7 1108.4 1325.7 1570.4 1835.2 2145.6 
2514.4 2956.3 3465.8 4009.9 4340.5 4552.3 4890.1 4711.1 3904.0 2706.2 1630.6 856.4 359.7 105.9 69.4 0.0 
47.5 49.3 49.3 49.3 51.1 51.1 51.1 53.0 51.1 53.0 53.0 54.8 58.4 62.1 73.0 84.0 100.4 122.3 151.6 193.6 246.5 326.9 434.6 606.2 
887.4 1384.1 1807.8 2072.5 2446.9 2092.6 1528.4 1073.7 706.7 365.2 105.9 25.6 7.3 0.0 
47.5 47.5 47.5 45.7 45.7 45.7 45.7 43.8 42.0 42.0 42.0 42.0 40.2 38.3 38.3 38.3 40.2 43.8 47.5 53.0 60.3 65.7 74.9 87.6 115.0 195.4 
292.2 385.3 628.2 666.5 471.1 286.7 166.2 76.7 31.0 12.8 5.5 0.0 
47.5 45.7 45.7 43.8 42.0 42.0 40.2 38.3 36.5 36.5 34.7 32.9 31.0 29.2 25.6 23.7 21.9 21.9 21.9 21.9 21.9 21.9 20.1 20.1 16.4 14.6 14.6 
14.6 18.3 21.9 16.4 14.6 14.6 11.0 7.3 5.5 5.5 0.0 
47.5 43.8 42.0 38.3 36.5 34.7 32.9 29.2 27.4 23.7 20.1 18.3 14.6 12.8 11.0 9.1 7.3 7.3 5.5 3.7 3.7 3.7 1.8 1.8 1.8 1.8 1.8 1.8 1.8 1.8 0.0 0.0 1.8 
1.8 3.7 3.7 3.7 0.0 
47.5 42.0 38.3 34.7 31.0 29.2 25.6 21.9 18.3 14.6 12.8 9.1 7.3 5.5 3.7 1.8 1.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 1.8 1.8 
3.7 3.7 0.0 
47.5 40.2 34.7 31.0 27.4 21.9 20.1 16.4 12.8 9.1 7.3 3.7 3.7 1.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 1.8 1.8 
3.7 0.0 
47.5 38.3 32.9 27.4 23.7 20.1 14.6 11.0 9.1 5.5 3.7 1.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 1.8 
1.8 0.0 
47.5 38.3 31.0 25.6 20.1 16.4 12.8 9.1 7.3 3.7 1.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 1.8 
0.0 
47.5 36.5 31.0 23.7 20.1 16.4 11.0 7.3 5.5 3.7 1.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
47.5 38.3 31.0 23.7 20.1 14.6 11.0 9.1 5.5 3.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
47.5 38.3 31.0 25.6 20.1 14.6 12.8 9.1 7.3 3.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
47.5 38.3 31.0 25.6 20.1 14.6 12.8 9.1 7.3 5.5 1.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
